battery:LiFePO4
chem id:457
Nominal capacity：650mAh(according to BQ34Z100EVM,the battery is actually 550mAh)
chg term voltage:3.6V
dsg term voltage:2.5V

The question is:when I discharge the battery and relax more than 5hs,why upstate status still keep 05 rather than 06??